eo_logo
 
Product added to cart

10X Peak Illuminated Transparent Base Magnifier

×
Stock #39-114 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,355
Volume Pricing
Qty 1+ ₹5,355 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
2 Lenses

Physical & Mechanical Properties

Field of View (inches):
1.0
Diameter of Included Lens (inches):
0.875
Dimensions (inches):
Illumination Assembly: 1.375 Dia. x 7 L
Height (inches):
1.62

Optical Properties

Magnification:
10X
Working Distance (inches):
1.0

Hardware & Interface Connectivity

Power Requirement:
2 C batteries

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Multiple Lens Peak Magnifiers
  • Ideal for Quick Inspection
  • Fixed Focus Design
  • Requires 2 "C" Batteries, Sold Separately

These excellent multiple lens Peak magnifiers offer superior image quality and are ideal for quick inspection. Features optical glass elements in a fixed focus design. The clear acrylic base allows ambient light to illuminate subject. They all also include a built-in flashlight assembly (non-removable). Requires 2 “C” batteries, not included. Weighs 3.5 oz.; Dimensions of illumination assembly: 1-3/8," Dia. x 7" L.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin