eo_logo
 
Product added to cart

10X Nikon Achromatic Finite Conjugate Objective

See More by Nikon

10X Nikon Achromatic Finite Conjugate Objective

×
Stock #59-935 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹9,360
Volume Pricing
Qty 1+ ₹9,360 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MSB50100
Type:
Achromatic
Style:
Finite Conjugate
Manufacturer:
Nikon

Physical & Mechanical Properties

Field of View (mm):
1.80

Optical Properties

Effective Focal Length EFL (mm):
16.60
Magnification:
10X
Numerical Aperture NA:
0.25
Resolving Power (μm):
1.1
Depth of Field (μm):
1.10
Working Distance (mm):
5.6
Field Number (mm):
18
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Achromatic Design
  • Standard RMS Thread
  • Compatible with all DIN Standard Accessories
  • Spring Loaded Heads on 40X and 60X

These Nikon Achromatic Finite Conjugate Objectives are excellent for simple high power imaging systems. These objectives do not require a tube lens to be interfaced with an eyepiece or camera, although using our single tube DIN Microscope permits a camera or eyepiece to be directly attached to the objective. These objectives feature RMS threading for quick and easy integration with existing systems, making these objectives ideal for any application requiring a high performance to cost ratio. Nikon Achromatic Finite Conjugate Objectives have an achromatic design and are available in four magnifications: 4X, 10X, 40X, and 60X. The 40X and 60X feature spring loaded heads.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin