eo_logo
 
Product added to cart

10X Illuminated Loupe w/ Linear Scale

Linear Scale

Linear Scale Illuminated Loupe with Scale
×
Stock #39-100 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,300
Volume Pricing
Qty 1-4 ₹15,300 each
Qty 5-9 ₹13,455 each
Qty 10+ ₹11,916 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Field of View (inches):
1.00
Diameter of Included Lens (inches):
0.75
Diameter of Compatible Reticle (mm):
35.00
Height (inches):
1.75

Optical Properties

Magnification:
10X
Working Distance (inches):
0.65

Regulatory Compliance

Certificate of Conformance:

Product Details

Illuminated Loupe with Scale

This magnifier is built into a fully removable flashlight-type assembly for illumination. Includes a hard-shell vinyl case. Requires two “C” batteries, not included. Unit measures 1-3/8" Dia x 7"L, weighs 3.5 oz. 7X includes a 26mm diameter reticle with a scale of 0 - 20mm in 0.1mm increments. 10X includes a 35mm diameter reticle with a scale of 15 - 0 - 15mm in 0.1mm increments.

  • 7X and 10X Magnifications Available
  • Choose from Loupe, Illuminated Loupe and Loupe Sets
  • Reticle Included with Each Option

Peak 7X or 10X Measuring Loupes come with a removable glass reticle scale placed in direct contact with the work to be measured for precise comparison. Additional reticles are also available. All models feature smooth-helicoid twist focus and fully coated achromatic lens systems for color correct flat field viewing. Peak 7X or 10X Measuring Loupes are offered in with a singular loupe, an illuminated loupe, and loupe sets. The included lens features a 0.75” diameter. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin