eo_logo
 
Product added to cart

10X 120i Compact Microscope Kit

10X 120i Compact Microscope Kit

10X 120i Compact Microscope Kit

×
Stock #71-033 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,35,000
Volume Pricing
Qty 1+ ₹1,35,000 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Compatible Tube Lens Focal Length (mm):
Focal Length: 120mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Edmund Optics®
Contents of Kit:
QTY 1 of 15943, 18504, 28781
Note:
Basic User Assembly Required

Physical & Mechanical Properties

Length (mm):
64.00
Length excluding Threads (mm):
64.00
Maximum Diameter (mm):
35
Weight (g):
130

Optical Properties

Horizontal Field of View, 1/2" Sensor:
0.64mm
Horizontal Field of View, 2/3" Sensor:
0.88mm
Horizontal Field of View, 1" Sensor:
1.28mm
Focal Length FL (mm):
12.00
Magnification:
10X
Numerical Aperture NA:
0.28
Resolving Power (μm):
1.0
Depth of Field (μm):
3.60
Working Distance (mm):
14.7
Wavelength Range (nm):
400 - 700
Field Number (mm):
17.6
Parfocal Length (mm):
78.7

Threading & Mounting

Mounting Threads:
1" x 32 TPI

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +40

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Optimized Performance up to 1.1” Sensors
  • Includes 120i Plan APO Objective, C-Mount Camera Tube, and Compact Tube Lens Assembly
  • Ideal for Life Science and Industrial Applications

Edmund Optics® 120i Plan APO Infinity Corrected Objective System combine a 120i Plan APO Infinity Corrected Microscope Objective, a compact tube lens, and a C-mount camera tube for ease of selection and purchase. When assembled with a C-mount camera, this system provides excellent optical performance while reducing system size, weight, and overall length. The infinity corrected objectives are designed for a 1.1” sensor and offer a large field of view and reliable image quality for high-throughput imaging applications. Edmund Optics® 120i Plan APO Infinity Corrected Objective System offer exceptional image flatness and color correction over 400-700nm. These objectives are ideal for a range of life science and machine vision applications including microscopy, flow cytometry, pharmaceutical inspection, and assembly line or fault inspection.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin