eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10X, 0.18 NA, UCf Objective

×
Stock #26-688 12 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹19,800
Volume Pricing
Qty 1-2 ₹19,800 each
Qty 3-4 ₹18,450 each
Qty 5-9 ₹17,910 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Fluorite
Style:
Finite Conjugate
Manufacturer:
Edmund Optics®

Physical & Mechanical Properties

Length (mm):
78.75
Maximum Diameter (mm):
29
Weight (g):
67

Optical Properties

Horizontal Field of View, 2/3" Sensor:
0.88
Horizontal Field of View, 1.1" Sensor:
1.408
Focal Length FL (mm):
8.00
Magnification:
10X
Numerical Aperture NA:
0.18
Resolving Power (μm):
3.70
Depth of Field (μm):
8.29
Working Distance (mm):
8.1
Wavelength Range (nm):
400 - 700
Field Number (mm):
17.6

Sensor

Maximum Sensor Format:
1.1"

Threading & Mounting

Mounting Threads:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +40

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Compact Finite Conjugate Objectives
  • Mount Directly to a C-Mount Camera
  • Near Diffraction Limited performance

TECHSPEC® UCf Objective Series are compact objectives that are finite conjugate by design, but achieve similar imaging performance of infinity corrected objectives and do not require a secondary tube lens to generate an image on the sensor. Available at 2X, 4X, 5X, 10X, 15X, and 20X magnifications. These objectives mount directly to a C-mount camera without additional extension tubes.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin