eo_logo
 
Product added to cart

10mm Square Microlens Array Mount, 2.25mm Thick

Microlens Array Mounts

Microlens Array Mounts

×
Stock #25-836 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,525
Qty 1-25
₹6,525
Qty 26+
₹5,873
Volume Pricing
Request Quote

Specifications

General

Type:
Fixed
Type of Optics:
Square

Physical & Mechanical Properties

Clear Aperture CA (mm):
9.2 x 9.2
Outer Diameter (mm):
25.4
Construction:
Black Anodized Aluminum
Min. Thickness of Compatible Optics (mm):
2.25
Max. Thickness of Compatible Optics (mm):
2.25

Threading & Mounting

Size of Compatible Optics (mm):
10.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Easily Integrate Microlens Arrays into Optical Applications
  • Compatible with Various 25.4mm Outer Diameter Circular Optical Mounts
  • Includes Allen Wrench and M2 Screws

Microlens Array Mounts are designed to facilitate integration of 10mm square Microlens Arrays into optical applications. With an outer diameter of 25.4mm (1”), these mounts are specifically designed to be inserted into our C, S, and T-Mount Circular Optic Mounts, SM Lens Tubes, and our Compact Mirror and Lens Mounts. Microlens Array Mounts are constructed from black anodized aluminum and include an Allen wrench and two M2 Screws which secure the array within the mount. For permanently mounting a Microlens Array into a Microlens Array Mount, we recommend using Norland Optical Adhesive, NOA 61, or NOA 81; curing the adhesive can be achieved using our range of UV Curing products.

Related Products

Frequently Purchased Together

Resources

Filter

A Closer Look at Kinematic Movement

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

View Now

E-Series Kinematic Optical Mirror Mounts

E-Series Kinematic Optical Mounts provide high value and essential features for applications including lab use, prototyping, and system integration

View Now

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

View Now

Important Concepts for Selecting Optical Component Mounts

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

View Now

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

View Now

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

View Now

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

Now that I have chosen my lens, how do I mount it?

Do you have mounts for square or rectangular optics?

What is the difference between pitch, roll, and yaw?

Bezel

Épaisseur de bord

Moment Load

Normal Load Capacity

Roll

Yaw

C-Mount

Do you have a simple prototyping assembly for an imaging system?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin