eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1.0mm Diameter, Fused Silica Half-Ball Lens

×
Stock #67-391 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,554
Qty 1-10
₹4,554
Qty 11+
₹3,639
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Half-Ball Lens

Physical & Mechanical Properties

Diameter (mm):
1.00
Radius Tolerance (μm):
±2.5
Thickness Tolerance (μm):
±35
Diameter Tolerance (μm):
±2.5

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Uncoated
Wavelength Range (nm):
200 - 2200
Index of Refraction (nd):
1.458
Radius R (mm):
0.50
Sphericity (μm):
0.625

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Excellent UV Transmission
  • Low Coefficient of Thermal Expansion
  • Ball and Half-Ball Options Available

TECHSPEC® Fused Silica Ball and Half-Ball Lenses feature high transmission from 200nm to 2.2μm with a low coefficient of thermal expansion, making it ideal for the most demanding ball lens applications in the ultraviolet, visible, and near-infrared spectra. Ball lenses are commonly used for improving signal coupling between fibers, emitters, and detectors, as well as objective lenses in endoscopy and bar-code scanning applications. Half-ball lenses simplify handling and integration. TECHSPEC Fused Silica Ball and Half-Ball Lenses are uncoated with a fused silica substrate. The lenses are available in diameters ranging from 0.50 to 5.00mm.

Technical Information

UV FS Transmission Curve
UV FS Transmission Curve

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
Small Lens Clamp for 1-3mm Dia. Optics Fixed #12-869 ₹10,929
Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin