eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Dia x 8mm FL, VIS-EXT Coated Molded Aspheric Condenser Lens

TECHSPEC Molded Aspheric Condenser Lenses

×
Stock #71-083 4 In Stock Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,282
Volume Pricing
Qty 1-10 ₹4,282 each
Qty 11-25 ₹3,815 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Condenser Lens
Note:
Click here for more information on the ISO 10110 surface quality specification.

Physical & Mechanical Properties

Diameter (mm):
10.00 +0.0/-0.2
Centering (arcmin):
≤25
Clear Aperture CA (mm):
8.78
Edge Thickness ET (mm):
3.22
Center Thickness CT (mm):
6.79 ±0.30
Bevel:
Protective as needed
Diameter of Asphere (mm):
10.00
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
8.00 @ 587.6nm
Numerical Aperture NA:
0.625
Back Focal Length BFL (mm):
3.2
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±5
Coating:
VIS-EXT (350-700nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Surface Quality:
Molded Side: 5/3 x 0.4; E 0.2
Polished Side: 5/3 x 0.25; E 0.2
f/#:
0.8
Radius R2 (mm):
Wavelength Range (nm):
350 - 700
Conjugate Distance:
Infinite

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High Numerical Apertures
  • Fully Documented for OEM Integration
  • Ideal for Illumination Applications

TECHSPEC® Molded Aspheric Condenser Lenses have been designed for integration into the illumination path of OEM instrumentation. Available in 5 to 50mm diameters, the small diameter lenses are ideal for medical devices or portable instruments, while the larger lenses are typically integrated into benchtop analytical equipment including biotech instruments such as DNA sequencers and polymerase chain reaction (PCR) testing platforms. The front aspheric surface is molded to eliminate spherical aberrations, while the second surface is ground and polished for improved performance. Full prescription data and drawings are available to aid in design integration.

Note: For custom coating options, please contact us.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin