eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Dia. x 5mm Length, 25mm Cage Simple Optic Mount

×
Stock #85-533 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,306
Qty 1+
₹3,306
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Function:
Fixed
Type of Optics:
Circular/Cylindrical Tube

Physical & Mechanical Properties

Compatible Plate Inner Diameter (mm):
25.0
Dimensions (mm):
25 Dia.
Construction:
Black Anodized Aluminum
Extension Length (mm):
5.0

Threading & Mounting

Size of Compatible Optics (mm):
10.0
Thread Type:
M23.2 x 0.75
Thickness of Compatible Optics (mm):
5.0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Available for a Range of Diameters
  • Fits within 25mm or 30mm Cage System Plates
  • Ideal for Securing Mounted Optics or Laser Diode Modules

TECHSPEC® Cage System Simple Optical Mounts are ideal for securing mounted optics, laser diode modules, or other optical components within a TECHSPEC® Cage System. A single set screw secures the component within the simple optical mount. Each mount features male threading for easy integration with cage system tubes. By enabling the addition and removal of components from plates, TECHSPEC 25mm and 30mm Cage System Simple Optical Mounts add additional flexibility to any TECHSPEC Cage System setups. Additionally, these simple optical mounts are ideal as stand-alone components or combined with cage system tubes.

Related Products

Frequently Purchased Together

Resources

Filter

Getting Started Using the Cage System Components Kit

The TECHSPEC cage system components kit allows you to create a simple or base of a system. Find out more about the contents of the kit at Edmund Optics.

View Now

Optical Cage System Application: Michelson Interferometer

Need to create a Michelson Interferometer? Find out how the TECHSPEC Optical Cage System can be an ideal solution at Edmund Optics.

View Now

Optical Cage System Design Examples

Not sure how you can enhance an opical cage system? Check out examples of different design examples applicable for small and large systems at Edmund Optics.

View Now

Using C-Mount Components with the Optical Cage System

Edmund Optics' fixed, adjustable, and kinematic mounting components can easily be integrated into optical systems.

View Now

Four-Rod Insertion Plate

This is a quick demonstration of integrating a four-rod insertion plate with a sample cage system using #85-643.

View Now

Filter Holder Plate and Interchangeable Filter Holder

Easily add and remove optical filters from any cage system setup after viewing this quick demonstration of integrating a filter holder plate and interchangeable filter holder using #86-018 and #85-649.

View Now

Introduction to the TECHSPEC Optical Cage System

Designed for modularity and flexibility, Edmund Optics' TECHSPEC Optical Cage System components are high precision alternatives to complex optical alignment systems.

View Now

How to Build a Swivel Joint Assembly

Quick demonstration with step-by-setup instructions for building an optical cage system swivel joint assembly.

View Now

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

View Now

Optical Cage System Application: Digital Video Microscope

Are you looking to simplify the assembly of a digital video microscope? Find out how a TECHSPEC Optical Cage System allows for quick build at Edmund Optics.

View Now

Optical Cage System Application: Differential Interference Contrast (DIC) Digital Microscope

Differential interference microscopy enhances the contrast of object features that are otherwise difficult to observe using brightfield microscopy.

View Now

Normal Load Capacity

Roll

Yaw

C-Mount

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin