eo_logo
 
Product added to cart

10mm Dia. x 1mm High Efficiency Window

×
Stock #71-566 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,871
Qty 1-5
₹1,871
Qty 6+
₹1,496
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
≥90
Clear Aperture CA (mm):
9.00
Diameter (mm):
10.00
Thickness (mm):
1.00 ±0.25
Edges:
Ground and Seamed

Optical Properties

Angle of Incidence (°):
0
Coating:
BBAR (425-700nm)
Coating Specification:
Ravg ≤0.5% @ 425 - 700nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
80-50
Transmission (%):
95.6 Average (typical)
Wavelength Range (nm):
425 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Transmission
  • Eliminate Back Reflections and Reduce Glare
  • Available in a Wide Range of Sizes

High Efficiency Anti-Reflection (HEAR) Coated Windows feature dual broadband anti-reflection coatings, reducing reflectance to ≤0.5%. Anti-reflection (AR) coatings are applied to optical surfaces to increase the system's throughput and reduce hazards caused by reflections that travel backward through the system and create ghost images. The coating virtually eliminates back reflections, offering improved readability when used in industrial or scientific displays. High Efficiency Anti-Reflection (HEAR) Coated Windows have a high transmission, making them especially suitable for various optical applications. These anti-reflective windows are available in circular and square formats, with a diverse range of sizes offered in each. 

Can’t find what you need? Get a quick custom quote.

Technical Information

Related Products

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Beam Displacement Calculator

Understanding Optical Windows

Determine how to select an optical window based on its material transmission, thermal and mechanical properties, and other specifications at Edmund Optics.

View Now

Optical Windows Review

Optical Windows provide protection between an optical system or sensitive electronics and an outside environment.

View Now

I need a window for imaging underwater. The water is filtered and at room temperature with a very small amount of detergent in it. It is flowing at low speed. Will a MgF2 coated window survive this for a few years?

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Surface Accuracy

BBAR Coating

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Anti-Reflection (AR) Coating

Bevel

Parallelism

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin