eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Dia. x 10mm FL, MgF2 Coated, Double-Convex Lens

×
Stock #63-567 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,089
Qty 1-9
₹3,089
Qty 10+
₹2,784
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Double-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
10.00 +0.0/-0.025
Centering (arcmin):
<1
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
3.50
Center Thickness Tolerance (mm):
±0.05
Edge Thickness ET (mm):
1.45
Clear Aperture CA (mm):
9.00

Optical Properties

Back Focal Length BFL (mm):
8.89
Effective Focal Length EFL (mm):
10.00
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Radius R1=-R2 (mm):
12.71
f/#:
1.00
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Numerical Aperture NA:
0.50
Wavelength Range (nm):
400 - 700
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

TECHSPEC® MgF2 Coated Double-Convex (DCX) Lenses, also referred to as bi-convex lenses, have two positive, symmetrical faces with equal radii on both sides. These lenses are generally recommended for finite imaging applications with a conjugate ratio (ratio between object distance and image distance) between 0.2 and 5. At a conjugate ratio of 1, aberrations such as spherical aberration, chromatic aberration, coma, and distortion are minimized or cancelled due to the symmetric lens design. TECHSPEC® MgF2 Coated Double-Convex Lenses are available in a variety of substrates and coating options for the visible and NIR spectra.

Technical Information

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
10.0mm Optic Dia., Optic Mount Fixed #64-554 ₹2,610
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin