eo_logo
 
Product added to cart

10mm Dia. Broadband Hybrid Diffuser

Broadband Hybrid Diffusers

×
Stock #36-608 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,045
Qty 1-10
₹3,045
Qty 11+
₹2,436
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
10.00 ±0.5
Coating:
Uncoated
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
120
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Diffusing Glass
Thickness (mm):
1.75 ±0.1
Type:
Opal Diffuser
Wavelength Range (nm):
400 - 1100

Regulatory Compliance

RoHS 2015:
Reach 211:
Certificate of Conformance:

Product Family Description

  • Surface Treated Semi-Opaque White Glass
  • Two Mechanisms of Scatter
  • Excellent Scattering into the NIR

Broadband Hybrid Diffusers are semi-opaque diffusers designed to scatter efficiently from the UV to the NIR. Featuring surfaces sandblasted with 120-grit and a 1.75mm thick scattering medium, these diffusers uniquely offer two mechanisms of scatter. Each scatter mechanism has its own wavelength dependency, and when combined on a single optic, produce a diffuser that scatters across a wide spectral region. Broadband Hybrid Diffusers are ideal for applications that require high scatter for even illumination and can be used as view screens.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin