eo_logo
 
Product added to cart

1064nm, 15mm Dia., Round Output, Diffractive Diffuser

HOLO/OR Diffractive Diffusers

×
Stock #14-682 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,13,100
Qty 1+
₹1,13,100
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
13.00
Coating:
Laser V-Coat (1064nm)
Design Wavelength DWL (nm):
1064
Diameter (mm):
15.00 +0.05/-0.15
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Thickness (mm):
3.00 ±0.1
Input Beam Mode:
SM or MM
Minimum Beam Diameter (mm):
5
Output Shape:
Round
Overall Efficiency (%):
77
Full Angle (°):
5.27
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Shape Laser Beams with Homogenized Distribution
  • Circular or Square Output Shapes
  • Designs for 532nm and 1064nm Nd:YAG Lasers
  • Compatible with Single Mode or Multimode Beams

HOLO/OR Diffractive Diffusers, also known as Beam Homogenizers, are diffractive optical elements (DOE) that transform single mode or multimode laser beams into a defined shape with homogenized distribution. Each diffuser has a specified diffusion angle at their design wavelength which in combination with a lens controls the spot size. HOLO/OR Diffractive Diffusers are available with square or circular shape outputs and are also offered as a high homogeneity version which provides higher homogeneity and lower zero order than standard diffractive diffusers. HOLO/OR Diffractive Diffusers are used as in a variety of laser applications, including beam homogenizing, hot spot reducing, areal treatments, and laser material processing applications.

Note: Diffractive optical elements are not intended for use outside of their design wavelength. Diffractive optical elements will have decreased performance if their surfaces become dirty from oil or other substances. It is recommended to always use gloves or finger cots when handling these optics.

Edmund Optics offers a range of diffractive optical elements from HOLO/OR for laser applications, including:

  • Diffractive Diffusers: used to convert an input laser beam to a defined shape with homogenized distribution
  • Diffractive Beamsplitters: used to split an input laser beam into a 1D array or 2D matrix output
  • Diffractive Beam Shapers: used to transform a nearly-Gaussian laser beam into a defined shape with uniform flat top intensity distribution
  • Diffractive Beam Samplers: used to transmit an input laser beam while producing two higher order beams that can be used to monitor high power lasers
  • Diffractive Axicons: used to transform an input laser beam to a Bessel beam that can be focused to a ring
  • Diffractive Vortex Phase Plates: used to convert a Gaussian profile beam to a donut-shaped energy ring
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin