eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1060nm, 12.7mm Dia. x 6.35mm Thickness, Ultrafast Laser Mirror

×
Stock #26-838 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,178
Qty 1-5
₹8,178
Qty 6+
₹7,308
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Diameter (mm):
12.70 +0.00/-0.10
Thickness (mm):
6.35 ±0.20
Parallelism (arcmin):
<3
Clear Aperture (%):
90
Back Surface:
Commercial Polish

Optical Properties

Angle of Incidence (°):
45
Coating:
Ultrafast (1010-1110nm)
Design Wavelength DWL (nm):
1060
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
10-5
Coating Specification:
R(avg) S & P >99.90% @ 1060nm @ 45° AOI
R(avg) >99.7% @ 1010 - 1110nm @ 45° AOI
Wavelength Range (nm):
1010 - 1110
Surface Flatness (P-V):
λ/8
Coating Type:
Dielectric
GDD Specification:
±10 fs2 @ 1010 – 1110nm @ 45° AOI (s-pol)
±30 fs2 @ 1030 – 1090nm @ 45° AOI (p-pol)

Environmental & Durability Factors

Durability:
MIL-PRF-13830B

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

    • GDD as Low as ±20fs2 at Design Wavelength Range
    • Greater than 99.9% Reflectivity
    • Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers

    TECHSPEC® Low GDD Dielectric Ultrafast Laser Mirrors feature a multilayer dielectric coating on fused silica substrates for excellent reflectivity of greater than 99.9%, and low coefficient of thermal expansion, making them ideal for ultrafast beam transport applications. These mirrors have a group delay dispersion (GDD) of near zero at their design wavelength range, minimizing dispersion of the reflected beam. TECHSPEC® Low GDD Dielectric Ultrafast Laser Mirrors are ideal for utilizing the first and second harmonic of Ti:sapphire and Yb:doped lasers for applications such as laser machining and welding.  

    Note: Please contact us if your application requires a TECHSPEC Low GDD Ultrafast Mirror with a custom wavelength, angle, or size.

    Related Products

    Resources

    Filter

    Understanding and Specifying LIDT of Laser Components

    Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

    View Now

    An Introduction to Optical Coatings

    Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

    View Now

    Gaussian Beams Calculator

    Multiphoton Microscopy

    Multiphoton microscopy is ideal for capturing high-resolution 3D images with reduced photobleaching and phototoxicity compared to confocal microscopy.

    View Now

    Understanding Surface Roughness

    Surface roughness describes how a shape deviates from its ideal form. This is critical for controlling light scatter in laser devices and other optical systems.

    View Now

    Effects of Laser Mirror Surface Flatness

    Basics of Ultrafast Lasers

    Master the fundamentals of ultrafast lasers and how to choose optics that can withstand their high powers and short pulse durations.

    View Now

    Highly-Dispersive Mirrors

    Ultrafast highly-dispersive mirrors are critical for pulse compression and dispersion compensation in ultrafast laser applications, improving system performance.

    View Now

    Ultrafast Highly-Dispersive Mirrors

    Pulse Compression and Dispersion Compensation for Ultrafast Lasers

    View Now

    Group Delay Dispersion and White Light Interferometry

    Understanding group delay dispersion (GDD) is critical for knowing how ultrafast laser pulses will be stretched or compressed.

    View Now

    LIDT for Ultrafast Lasers

    The short pulse durations of ultrafast lasers make them interact with optical components differently, impacting the optic’s laser damage threshold.

    View Now

    Ultrafast Dispersion

    The short pulse durations of ultrafast lasers lead to broad wavelength bandwidths, making ultrafast systems especially susceptible to dispersion and pulse broadening.

    View Now

    Ultrafast Lasers – The Basic Principles of Ultrafast Coherence

    Advances in laser technology have made it possible to produce pulses ranging from a few femtoseconds to tens of attoseconds. Learn more at Edmund Optics.

    View Now

    Highly-Dispersive Ultrafast Mirrors for Dispersion Compensation

    Learn how Highly-Dispersive Mirrors compensate for dispersion and compress pulse duration in ultrafast laser systems, which is critical for maximizing performance.

    View Now

    Edmund Optics - UltraFast Innovations - Partnership 2021

    Industry-leading laser optics are more available than ever before through the partnership of UltraFast Innovations and Edmund Optics.

    View Now

    Ultrafast Laser Optics from Edmund Optics - PhotonicsNEXT 2021

    Learn about Edmund Optics' ultrafast laser optics capabilities in this interview with Tony Karam from the PhotonicsNEXT Summit in January 2021.

    View Now

    Edmund Optics TPA Ultrafast Autocorrelator by APE (700-1100nm) #11-760

    Edmund Optics® manufactures thousands of precision aspheric lenses per month in our asphere manufacturing cell that operates 24 hours a day

    View Now

    Combatting thermal lensing in high-power ultrafast laser systems

    Ultrafast Mirrors: The importance of high reflectance and dispersion control in ultrafast optics

    The right stuff: Lasers and optics for ultrafast microscopy

    How does group delay dispersion (GDD) relate to first order and higher order dispersion?

    At what pulse duration is a laser considered to be “ultrafast?”

    Why is chromatic dispersion important for ultrafast laser systems?

    Why do ultrafast highly-dispersive mirrors have such low angles of incidence (AOIs)?

    Do the short pulse durations of ultrafast lasers impact the laser induced damage threshold of ultrafast optics?

    High Reflectivity Mirrors for Laser Applications

    The industry standard method for quantifying reflectivity does not tell the whole story

    View Now

    Highly Reflective Coatings

    Highly reflective (HR) coatings are applied to optical components to minimize losses when reflecting lasers and other light sources.

    View Now

    Handling and Storing High Power Laser Mirrors

    Check out these best practices for handling and storing high power laser mirrors to decrease the risk of damage and increase lifetimes at Edmund Optics.

    View Now

    Optotune Beam Steering Mirrors Demonstration Video

    Optotune Beam Steering Mirrors Demonstration Video

    View Now

    Spectroscopy and Optics: Laser mirrors: High reflectance is measured best with cavity ring-down spectroscopy

    If CRDS is more accurate, why isn’t CRDS always used to measure the reflectivity of mirrors?

    Laser

    Laser Damage Threshold

    Dispersion

    Dispersion is the dependence of the phase velocity or phase delay of light on another parameter, such as wavelength, propagation mode, or polarization.

    View Now

    Dispersion

    Pulse Duration

    Reflective Optics for Laser Applications

    Beam Conditioning Optics for UV, IR, and Broadband Lasers

    View Now

    Coating Impact on Flatness Calculator

    Free-Space Optical Communication

    Free-space optical (FSO) communications wirelessly transmit data through the air using lasers. FSO promises to revolutionize broadband internet access.

    View Now

    What is the difference between &frac14; wave, 1/10 wave, and 1/20 wave mirrors?

    Angle of Incidence

    Angle of Reflection

    Eccentricity

    Importance of Beam Diameter on Laser Damage Threshold

    The diameter of a laser highly affects an optic’s laser induced damage (LIDT) as beam diameter directly impacts the probability of laser damage.

    View Now

    How to Align a Laser System

    Join Chris Williams as he briefly explains the basics of how to align a laser system onto a target.

    View Now

    The Hidden Effects of Optical Coating Stress

    Top Optics Trends of 2021 – TRENDING IN OPTICS: EPISODE 3

    Several of the most interesting trends in optics and photonics of 2021 were the landing of the Perseverance Rover on Mars, Stemmed Mirrors, minimizing thermal lensing in ultrafast laser systems, and developments in ultraviolet lasers.

    View Now

    How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

    Dielectric Coating

    First Surface Mirror

    Ion-Beam Sputtering (IBS)

    Reflection

    Specular

    A Guide to (Not Over) Specifying Losses in Laser Optics

    Overspecifying optical losses in laser systems will not further improve your performance or reliability, but it could cost you additional money and/or time.

    View Now

    Free-Space Optical Communication – TRENDING IN OPTICS: EPISODE 6

    Free-space optical (FSO) communications transmit information wirelessly through the air using lasers with improved bandwidth. Learn more!

    View Now

    Top Trends of 2022 – TRENDING IN OPTICS: EPISODE 8

    Happy holidays from Edmund Optics! Learn about the top trends in the photonics industry covered in our Trending in Optics Series in 2022.

    View Now

    Development of a Robust Laser Damage Threshold Testbed

    Development of US national laser damage standard: 2020 status

    Is it possible to directly measure absorption or scatter?

    Parity

    Uncertainty in LIDT Specifications

    Laser induced damage threshold (LIDT) of optics is a statistical value influenced by defect density, the testing method, and fluctuations in the laser.

    View Now

    Understanding Surface Quality Specifications

    The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

    View Now

    Bevel

    Parallelism

    Seamed Edge

    Different Types of LIDT Specifications

    Not all optical components are tested for laser-induced damage threshold (LIDT) and testing methods differ, resulting in different types of LIDT specifications.

    View Now

    Key Parameters of a Laser System

    Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

    View Now

    Laser Damage Threshold Testing

    Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.

    View Now

    Metrology for Laser Optics

    Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

    View Now

    Laser Polarization: The Importance of Polarization in Laser Applications

    Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

    View Now

    Laser Optics Lab Trailer

    The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

    View Now

    Introduction to Laser Optics Lab

    The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

    View Now

    Laser Optics Lab: Coatings

    Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

    View Now

    Laser Optics Lab:Specifications for Selecting a Laser

    When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

    View Now

    LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

    Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

    View Now

    LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

    Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

    View Now

    LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

    From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

    View Now

    Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

    The art and science of designing optics for laser-induced damage threshold

    What makes laser optics different from normal optics?

    Building a Mach-Zehnder Interferometer

    Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

    View Now

    Surface Flatness

    Edmund Optics Global Manufacturing Facilities

    Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

    View Now

    Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

    Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

    View Now

    Clear Aperture (CA)

    Surface Quality

     
    Sales & Expert Advice
    1-800-363-1992
    or view regional numbers
    Easy-to-Use
    QUOTE TOOL
    enter stock numbers to begin