eo_logo
 
Product added to cart

101.6mm Clear Aperture 40R/40T, Pellicle Beamsplitter

Pellicle Beamsplitters

×
Stock #39-491 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹52,650
Volume Pricing
Qty 1-10 ₹52,650 each
Qty 11-25 ₹44,730 each
Qty 26+ ₹38,520 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Pellicle Beamsplitter

Physical & Mechanical Properties

Clear Aperture CA (mm):
101.6
Construction:
Pellicle
Diameter (mm):
114.30
Housing:
Black Anodized Aluminum
Thickness (μm):
2 +0.3/-0.0

Optical Properties

Coating:
Metal/Dielectric
Coating Specification:
40/40 @ 400 - 700nm
Index of Refraction (nd):
1.5
Reflection/Transmission Ratio (R/T):
40/40 ±5%
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Nitrocellulose
Surface Quality:
40-20
Wavelength Range (nm):
400 - 700

Threading & Mounting

Mount Thickness (mm):
6.35
Mounting Threads:
2-56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Pellicle Beamsplitters are very thin nitrocellulose membranes bonded to lapped aluminum frames. They feature no ghost images from second surface reflections. To ease system integration, these beamsplitters offer mounting holes on the underside of the frame. Pellicle Beamsplitters are resistant to mechanical shock or climate variations but must be protected from dust and spray to avoid damage to the pellicle membrane. Please note, environments with a high level of humidity (>55%) can cause a temporary loss of tension in the pellicle membrane. The membrane will revert to normal tension if humidity is lowered. 

Note: Extra care must be taken when handling.

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin