eo_logo
 
Product added to cart

100X Objective, Nikon CFI TU Plan Fluor BD

See More by Nikon
100X Objective, Nikon CFI TU Plan Fluor BD

100X Objective, Nikon CFI TU Plan Fluor BD

×
Stock #29-228 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,32,100
Volume Pricing
Qty 1+ ₹3,32,100 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MUE42900
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon

Physical & Mechanical Properties

Length excluding Threads (mm):
53.90
Maximum Diameter (mm):
40
Weight (g):
200.00

Optical Properties

Focal Length FL (mm):
2.00
Magnification:
100X
Numerical Aperture NA:
0.90
Depth of Field (μm):
0.15
Working Distance (mm):
1.0
Parfocal Length (mm):
60

Threading & Mounting

Mounting Threads:
M32 x 0.75

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Nikon Unique Fresnel Lens
  • Long Working Distance
  • Highly Corrected Chromatic Aberration

Nikon CFI60-2 TU Plan EPI Fluor Brightfield/Darkfield Infinity Corrected Objectives are designed for use in both brightfield and darkfield systems requiring a long working distance. Featuring Nikon’s phase Fresnel lens, these objectives achieve highly corrected chromatic aberration for sharp, clear images. Various magnification options are available, ranging from 5X to 100X. Nikon CFI60-2 TU Plan EPI Fluor Brightfield/Darkfield Infinity Corrected Objectives are ideal for both brightfield and darkfield applications in industrial metrology and biology.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin