eo_logo
 
Product added to cart

100mm x 120mm Travel, Motorized XY Microscope Stage, Integrated Controller with Encoder

See More by Zaber™

XY Microscope Translation Stage

XY Microscope Translation Stage XY Microscope Motorized Stage Controller
×
Stock #25-178 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,74,250
Volume Pricing
Qty 1+ ₹6,74,250 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Encoder:
Yes
Manufacturer:
Zaber Technologies Inc.
Type of Motor:
Stepper (2 Phase)
Encoder Type:
Rotary Quadrature Encoder

Physical & Mechanical Properties

Type of Movement:
Linear (X-Y)
Guide System:
Crossed Roller Bearing
Stage Size (mm):
236.3 x 322.9
Travel (mm):
120 in X 100 in Y
Accuracy (μm):
40 (Unidirectional)
Backlash (μm):
<4
Height (mm):
34.7
Load Capacity (kg):
9.68, Centered Load
Repeatability (μm):
<2
Speed (mm/s):
0.000095 to 85
Thrust (N):
95
Weight (kg):
3.3
Encoder Resolution:
200 CPR

Optical Properties

Resolution (μm):
0.15625

Hardware & Interface Connectivity

Type of Drive:
Precision Lead Screw
Power Supply:
24-48 VDC

Environmental & Durability Factors

Operating Temperature (°C):
0 to 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • 100 x 120mm or 205 x 205mm Travel
  • 100N Centered Load Capacity, 12μm Full Travel Accuracy, 2μm Repeatability, and Up to 85mm/s Speed
  • Supported by μManager Open-Source Microscopy Software
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ Motorized XY Microscope Stages are an ideal replacement for manual stages used on upright and inverted microscope systems or for stand-alone operation as scanning stages. These microscope stages incorporate crossed roller bearings on hardened stainless steel to increase translation smoothness and durability. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ Motorized XY Microscope Stage features a compact design, precision accuracy and repeatability, and quick translation speed across 100 x 120mm or 205 x 205mm of travel. The included adjustable universal slide insert allows quick changes of slides up to 70mm diameter. This stage is fully supported by μManager, an open-source software package for controlling automated microscopes and imaging systems.

Note: A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. These stages utilize the same accessories as the Zaber™ High Precision Motorized Stage System.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin