eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10.0mm Diameter, N-BK7 Ball Lens

TECHSPEC® N-BK7 Ball Lenses

×
Stock #32-748 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,481
Qty 1-10
₹4,481
Qty 11+
₹3,828
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Ball Lens

Physical & Mechanical Properties

Diameter (mm):
10.00
Diameter Tolerance (μm):
±5.0

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Wavelength Range (nm):
350 - 2200
Index of Refraction nd:
1.517
Sphericity (μm):
0.625

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Can be Used as Fiber Coupling Spheres or Collimating Lenses
  • Ideal Pre-Forms for Aspheric Lenses
  • Available in a Variety of Sizes
  • TECHSPEC® N-BK7 Half-Ball Lenses Also Available

TECHSPEC® N-BK7 Ball Lenses are glass spheres commonly used in fiber optic applications. Ball lenses are excellent optical components for improving signal coupling between fibers, emitters, and detectors. They are also used in endoscopy, bar code scanning, ball pre-forms for aspheric lenses, and sensor applications. TECHSPEC® N-BK7 Ball Lenses are uncoated and are optimal for wavelengths 350-2200nm. If applications require a more compact design, TECHSPEC® N-BK7 Half-Ball Lenses are also available.  

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin