eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

100mm C Series Fixed Focal Length SWIR Lens

×
Stock #23-225 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹51,765
Qty 1+
₹51,765
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens
Imaging Lens Type:
Compact Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
76.15
Maximum Diameter (mm):
52
Outer Diameter (mm):
52
Weight (g):
257
Maximum Rear Protrusion (mm):
6.9

Optical Properties

Horizontal Field of View, 1/2" Sensor:
3.6°
Horizontal Field of View, 2/3" Sensor:
5.0°
Horizontal Field of View, 1/3" Sensor:
2.7°
Maximum Image Circle (mm):
21.60
Numerical Aperture NA, Object Side:
0.0228
Horizontal Field of View @ Max Sensor Format:
9.7°
Number of Elements (Groups):
7 (6)
Horizontal Field of View, 1/1.8" Sensor:
4.1°
Wavelength Range (nm):
900 - 1700
Horizontal Field of View, 1/2.5" Sensor:
3.3°
Focal Length FL (mm):
100.00
Working Distance (mm):
750 - ∞
Aperture (f/#):
f/2.8 - f/22
Coating:
900 - 1700nm BBAR
Coating Specification:
900 - 1700nm BBAR
Entrance Pupil Position (mm):
31.42
Horizontal Field of View, 1/4" Sensor:
2.0°
Object Space Principal Plane (mm):
-25.65
Image Space Principal Plane (mm):
-86.83
Maximum Distortion (%):
1.6
FOV @ Max Sensor Format, H x V (mm):
Horizontal: 9.8° Vertical: 7.4° Diagonal: 12.1°
Exit Pupil Position (mm):
-50.5
Lens Wavelength Range:
SWIR

Sensor

Maximum Sensor Format:
4/3"

Threading & Mounting

Filter Thread:
M46 x 0.75 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Compact (C) SWIR Lens for 900-1700nm Wavelength Range
  • 3.5mm to 100mm Focal Length

TECHSPEC® C Series Fixed Focal Length SWIR Lenses are compact, lightweight lenses designed as a low-cost alternative to the TECHSPEC® SWIR Series Fixed Focal Length Lenses. These lenses feature large maximum apertures, broadband AR coatings optimized for a 900 – 1700nm wavelength range, and with the working distances and resolution requirements of factory automation and inspection in mind. For optimum resolution and performance at the application’s target spectral range, SWIR Machine Vision filters and SWIR LED illumination are recommended. TECHSPEC® C Series Fixed Focal Length SWIR Lenses are manufactured to a high tolerance, resulting in greater levels of imaging performance and low lens-to-lens variation, assuring simple installation into multiple systems. Also available with optimized performance in the VIS or VIS-NIR spectral ranges, C-Series lenses are ideal for a wide variety of machine vision, factory automation, and autonomous applications.

Related Products

Resources

Filter

2011 Telecentric Bell Choir

The Future Depends on Optics®

View Now

What is an "in-line" video system?

Edmund Optics Imaging Comparison: Why Optics Matter

The success of your machine vision application depends on the quality of your optical components.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin