eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1000nm, 12.5mm Diameter, Dichroic Shortpass Filter

TECHSPEC Dichroic Shortpass Filters

×
Stock #86-677 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,223
Qty 1-5
₹11,223
Qty 6+
₹8,787
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Dichroic Filter

Physical & Mechanical Properties

Diameter (mm):
12.50
Thickness (mm):
1.05
Thickness Tolerance (mm):
±0.1
Dimensional Tolerance (mm):
+0.0/-0.2
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2

Optical Properties

Angle of Incidence (°):
45
Cut-Off Wavelength (nm):
1,000.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
P-Polarization Transmission (%):
>80
Reflection (%):
>97 Average Polarization
Reflection Wavelength (nm):
1050 - 1300
S-Polarization Transmission (%):
>80
Surface Quality:
60-40
Transmission (%):
>85 Average Polarization
Transmission Wavelength (nm):
520 - 960
Transmitted Wavefront, RMS:
λ/4
Cut-Off Tolerance (%):
±2
S-Polarization Reflection (%):
>95
P-Polarization Reflection (%):
>95
Coating Specification:
Surface 1: Hard Dielectric Sputtered
Surface 2: AR Coated
Wavelength Range (nm):
520 - 1300

Environmental & Durability Factors

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Sharp Cut-Off Wavelength
  • Broad Transmission and Reflection Ranges
  • Available in a Range of Common Sizes

Our TECHSPEC® Dichroic Shortpass Filters are designed for a 45° angle of incidence. The rejected light is reflected at 90°, making these filters ideal for use in fluorescence applications or as spectral beamsplitters. The filters feature low polarization dependence, broad spectral ranges, and a precision fused silica substrate. TECHSPEC® Dichroic Shortpass Filters have a sharp cut-off wavelength and are available in a wide range of sizes for ease of system integration. These filters can be combined with TECHSPEC® Dichroic Longpass Filters to create custom bandpass filters.

Note: The chevron on the edge of the filter points towards surface S1 with the primary filter coating on which the light should be incident.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin