eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1000 - 1060nm, 12.7mm Dia., Ultrafast Mirror

×
Stock #14-845 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,492 ₹17,487
Qty 1-9
₹10,492 ₹17,487
Qty 10+
₹9,239 ₹15,399
Volume Pricing
Request Quote
Get Product Downloads
Surface Quality:
10-5
Type:
Laser Mirror
Typical Applications:
Yb:doped Lasers 1st Harmonic
Clear Aperture (%):
80
Back Surface:
Commercial Polish
Coating Specification:
Rs >99.95% @ 1000 - 1060nm
Rp >99.9% @ 1000 - 1060nm
GDD Specification:
0 ±20fs2 @ 1000 - 1060nm (s-pol & p-pol)
Wavelength Range (nm):
1000 - 1060
Surface Flatness (P-V):
λ/8
Coating Type:
Dielectric
Coating:
Ultrafast (1000-1060nm)
Design Wavelength DWL (nm):
1030
Diameter (mm):
12.70 +0.00/-0.10
Thickness (mm):
6.35 ±0.10
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Parallelism (arcsec):
<10
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.45 J/cm2 @ 1030nm, 207fs, 1 pulse
0.35 J/cm2 @ 1030nm, 207fs, 1,000 pulses

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designed with High Reflectivity for Ultrafast Beam Steering
  • Ion-Beam Sputtered Coating for Low Scatter and Absorption
  • GDD as Low as 0±20fs2 at Design Wavelength Range

TECHSPEC® High Performance Low GDD Ultrafast Mirrors are designed to have high reflectivity at 0° or 45° angles of incidence, making them ideal for ultrafast laser beam steering applications. These mirrors have a dispersion compensating coating obtained through a precision ion beam sputtering (IBS) process, providing lower scatter and absorption than traditional dielectric laser mirrors. TECHSPEC High Performance Low GDD Ultrafast Mirrors have a group delay dispersion (GDD) of near zero at their design wavelength range, minimizing dispersion of the reflected beam. Typical applications include use in the transport of femtosecond laser pulses.

Note: Please contact us if your application requires a TECHSPEC High Performance Low GDD Ultrafast Mirror with a custom wavelength, angle, or size.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin