eo_logo
 
Product added to cart

100 x 40mm Metric Base Plate

×
Stock #54-976 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,089 ₹6,177
Qty 1+
₹3,089 ₹6,177
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
100.00
Width (mm):
40.00
Type:
Metric
Thickness (mm):
7.00
Center Hole:
M16 x 1.0
Construction:
Black Anodized Aluminum
Mounting Threads:
(4) M3 x 0.5, (4) M2 x 0.4
Number of Slots:
2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Three Sizes Available
  • Mates With Metric Posts Using Adapter #55-036
  • Slotted Design for Both Metric and English Breadboards
  • Mounting Holes Designed for Our Metric Line of Components
  • Black Anodized Aluminum Construction

These durable and versatile breadboard mounting plates accommodate both metric and English breadboards as well as our metric line of components. Available in three sizes. Black anodized aluminum construction.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin