eo_logo
 
Product added to cart

100 x 125mm Opal Diffusing Glass

×
Stock #02-149 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹16,210
Qty 1-24
₹16,210
Qty 25+
₹12,983
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Opal Diffuser

Physical & Mechanical Properties

Dimensional Tolerance (mm):
±0.76
Dimensions (mm):
100.00 x 125.00
Edges:
Seamed Edges
Thickness (mm):
2.50 ±0.2
Width (mm):
100.00
Length (mm):
125.00

Optical Properties

Coating:
Opal
Coating Specification:
Milky White 'Opal', 0.45 +0.35/-0.2mm in Thickness
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Opal Glass

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

Opal Diffusing Glass is similar to ground glass, but with one surface flashed with a milky white "opal" coating to diffuse light evenly. It can be used to achieve a near Lambertian distribution. The level of diffusion in opal glass causes a large amount of scattering loss. Opal Diffusing Glass features more diffusion than a Standard Ground Glass Diffuser. Due to the manufacturing process of the opal coating, the transmission may vary from one production to the next. 

Note: Opal Glass material has been discontinued by the manufacturer and is available in limited quantities. Please consider White Diffusing Glass as an alternative. Contact us for more information.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
80mm Sq., Fixed Filter Holder Fixed #54-998 ₹8,289
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin