eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10" x 12", 1.1mm Thick, Uncoated, Gorilla Glass® Window

Gorilla® Glass Windows

Gorilla® Glass Windows Gorilla® Glass Windows
×
Stock #21-238 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,215
Volume Pricing
Qty 1-5 ₹8,215 each
Qty 6-25 ₹6,308 each
Qty 26-99 ₹6,015 each
Need More? Request Quote
Product Downloads

Specifications

General

Chemical Strengthening Cycle (hours):
8
Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90.00
Clear Aperture CA (mm):
228.6 x 274.3
Dimensions (mm):
254 x 304.8 ±0.5
Thickness (mm):
1.10 ±0.05
Edges:
Cut and Seamed
Poisson's Ratio:
0.22
Young's Modulus (GPa):
70
Length (inches):
10.00
Width (inches):
12.00

Optical Properties

Coating:
Uncoated
Index of Refraction (nd):
1.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Gorilla® Glass
Surface Quality:
80-50
Wavelength Range (nm):
350 - 2200

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
7.58 (0 to +300°C)
Density (g/cm3):
2.39

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Chemically Strengthened Drawn Glass
  • Highly Resistance to Surface Scratches
  • Ideal for Electronic Displays

Gorilla® Glass Windows are chemically strengthened to reduce the propagation of surface flaws. These thin windows feature superior surface quality and excellent scratch resistance. With greater than 90% transmission from 350 - 600nm, these windows are excellent protective covers for electronic displays in consumer and industrial applications. Gorilla® Glass Windows are widely used as protective cover glass for high-end display devices such as laptops, televisions and mobile phones. Due to their durable construction, they are ideal for even the most demanding applications.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Quote Your Size

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin