eo_logo
 
Product added to cart

10 x 10mm, 500μm Pitch, 1.3° Divergence, Cyl. Microlens Array

×
Stock #86-843 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹57,220
Volume Pricing
Qty 1-10 ₹57,220 each
Qty 11-25 ₹50,213 each
Qty 26-49 ₹47,333 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Lens Array

Physical & Mechanical Properties

Dimensions (mm):
10.0 x 10.0 ±0.05
Radius R (mm):
5.000
Thickness (mm):
1.20 ±0.05

Optical Properties

Effective Focal Length EFL (mm):
11.10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Uncoated
Wavelength Range (nm):
200 - 2200
Divergence Angle (°):
±1.3
Pitch (μm):
500.00 ±0.25
Array Type:
Single-Sided

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Generate Non-Gaussian Line Patterns
  • Ideal for Light Homogenization
  • Excellent Performance from 193nm – 2.5μm

Cylindrical Microlens Arrays are used to homogenize a variety of light sources, including lasers or high power LEDs. Unlike Square Microlens Arrays, which generate spot patterns, Cylindrical Microlens Arrays yield non-gaussian line patterns, and are ideal for welding, drilling, or laser ablation applications from the UV to IR. Cylindrical Microlens Arrays are available uncoated, VIS-NIR, or UV-NIR coated, including options with lenses on a single side for line generation applications or double-sided (with cross-oriented lenses) for beam homogenisation.  Additionally, these lenses can be used as fast axis collimators.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin