eo_logo
 
Product added to cart

10 Meter IP67, M12 to GigE Cable

See More by Teledyne FLIR
Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras - Front

Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras - Front

Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras - Front Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras - Back
×
Stock #74-285 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,655
Qty 1+
₹5,655
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Length (m):
10

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Accuracy Depth Sensing
  • Low Latency and Wide Baseline Distance for Real-Time Applications
  • IP67 Industrial Rated
  • Onboard Processing
  • Comprehensive SDK Available

Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras are IP67 rated color stereo cameras that are factory calibrated to a 240mm baseline distance with 3-megapixel (MP) sensors for high accuracy. These cameras feature onboard processing and, combined with the comprehensive Spinnaker® 3D SDK, can output depth maps and color data for point cloud conversion and colorization. Designed for superior depth accuracy across a broad working distance of 0.5m to 20m, these cameras are available with a variety of Field-of-View options. Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras are available in a 5Gige interface and feature and a Sony Pregius 1/1.8” sensor with 3.45µm pixels. The low latency of these cameras makes them ideal for real-time applications, including warehouse automation, autonomous mobile robot (AMR), automated guided vehicle (AGV), pick & place, bin picking, and palletization applications.

Bumblebee X is currently supported under Linux (Desktop and ARM processors) using Spinnaker 4.2.  Under this software release, customers can stream the two raw images, rectified images, as well as the camera generated disparity images.   Image feeds and camera settings are accessible using our familiar SpinView GUI application.  Customers wishing to view a 3D point cloud will need develop their own point cloud software using our C++ API or leverage open source tools such as Open3D.  A ROS2 plugin is also provided.  Windows support is currently unavailable. Contact us for more information.

Accessories

Title CompareStock Number  Price Buy
3 Meter IP67, M12 to GigE Cable #74-283 New ₹3,393   Request Quote
  • 10 to 12 days
    ×
5 Meter IP67, M12 to GigE Cable #74-284 New ₹3,654   Request Quote
  • 10 to 12 days
    ×
10 Meter IP67, M12 to GigE Cable #74-285 New ₹5,655   Request Quote
  • 10 to 12 days
    ×
3 Meter, LF10 GPIO 12 pin Shielded Cable #74-286 New ₹5,133   Request Quote
  • 10 to 12 days
    ×
5 Meter, LF10 GPIO 12 pin Shielded Cable #74-287 New ₹6,873   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin