eo_logo
 
Product added to cart

1" SMA Adapter for 4" & 6" Integrating Sphere

SMA Adapter

SMA Adapter

×
Stock #89-652 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹23,925
Qty 1+
₹23,925
Qty 2+
₹21,533
Volume Pricing
Request Quote

Specifications

General

Sphere Compatibility:
4" & 6" Sphere, 1.0" Port
Note:
Included with #58-585, #58-586

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • Ideal for Measuring Light Sources
  • Can be Upgraded to Calibrate Sensors and Test Lenses
  • Designed for Simple System Integration

General Purpose Integrating Sphere Systems are designed to spatially integrate radiant flux in order to measure optical radiation. The spheres can be coupled with a sensor to create radiometers, photometers, or spectroradiometers in order to measure the total geometric flux emanating from a light source or the flux density of an illuminated area. Additionally, these sphere systems can be used to measure the output of high power lasers and laser diodes or to measure the reflectance and transmittance of materials.

A variety of accessories are available for modifying or upgrading the performance of the systems, including port plugs, port reducers, and uniform source lamps. Uniform source lamps are ideal for many irradiance applications, such as characterizing the responsivity, linearity, photo response non-uniformity, and dynamic range of focal-plan arrays. Additionally, these sources can be used for evenly illuminating test targets for evaluating the CTF of optical systems or imaging lenses, and for measuring cosine4 irradiance falloff or other variations in irradiance within optical systems caused by optical aberrations.

Accessories

Title CompareStock Number  Price Buy
0.5" SMA Adapter for 2" Integrating Sphere #89-643 ₹22,620 Qty 2+ ₹20,358   Request Quote
  • 10 to 12 days
    ×
0.5" Port Plug for 2" Integrating Sphere #89-644 ₹24,795 Qty 2+ ₹22,316   Request Quote
  • 10 to 12 days
    ×
1" Port Plug for 2" Integrating Sphere #89-645 ₹26,535 Qty 2+ ₹23,882   Request Quote
  • 10 to 12 days
    ×
Port Frame Reducer 1.0" - 0.5" for 4" & 6" Integrating Sphere #89-650 ₹25,665 Qty 2+ ₹23,099   Request Quote
  • 10 to 12 days
    ×
1" SMA Adapter for 4" & 6" Integrating Sphere #89-652 ₹23,925 Qty 2+ ₹21,533   Request Quote
  • 10 to 12 days
    ×
1" Port Plug for 4" & 6" Integrating Sphere #89-651 ₹22,185 Qty 2+ ₹19,967   Request Quote
  • 10 to 12 days
    ×
2.5" Port Plug for 4" & 6" Integrating Sphere #14-393 ₹24,795 Qty 2+ ₹23,490   Request Quote
  • 10 to 12 days
    ×
Port Reducer 1.5" - 0.5" for 4" Integrating Sphere #89-646 ₹22,185 Qty 2+ ₹19,967   Request Quote
  • 10 to 12 days
    ×
Port Reducer 1.5" - 0.75" for 4" Integrating Sphere #89-647 ₹24,795 Qty 2+ ₹22,316   Request Quote
  • 10 to 12 days
    ×
Port Reducer 1.5" - 1.0" for 4" Integrating Sphere #89-648 ₹24,795 Qty 2+ ₹22,316   Request Quote
  • 10 to 12 days
    ×
Port Reducer 1.5" - 1.25" for 4" Integrating Sphere #89-649 ₹24,795 Qty 2+ ₹22,316   Request Quote
  • 10 to 12 days
    ×
Port Reducer 2.5" - 0.5" for 6" Integrating Sphere #89-653 ₹26,535 Qty 2+ ₹23,882   Request Quote
  • 10 to 12 days
    ×
Port Reducer 2.5" - 1.0" for 6" Integrating Sphere #89-654 ₹26,535 Qty 2+ ₹23,882   Request Quote
  • 10 to 12 days
    ×
Port Reducer 2.5" - 1.5" for 6" Integrating Sphere #89-655 ₹26,535 Qty 2+ ₹23,882   Request Quote
  • 10 to 12 days
    ×
Port Reducer 2.5" - 2.0" for 6" Integrating Sphere #89-656 ₹26,535 Qty 2+ ₹23,882   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin