eo_logo
 
Product added to cart

0.9mW 635nm Circular, Premier Laser Diode

×
Stock #57-105 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹22,500
Volume Pricing
Qty 1+ ₹22,500 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Laser Class - IEC:
2.00
Mean Time To Failures MTTF @ 25° (hours):
>30,000
Note:
Includes: Users Manual, Warning Label, Wire Harness, and Focus Key
Type of Laser:
Diode
Laser Class - CDRH:
II

Physical & Mechanical Properties

Pointing Stability after Warm Up (mrad/°C):
<0.01
Pointing Accuracy (mrad):
≤10 at Factory Set Focus
Length (mm):
47.00

Optical Properties

Wavelength (nm):
635.00
Wavelength Tolerance (nm):
±5
Wavelength Stability (nm/°C):
0.25
Beam Size at Nearest Focus (μm):
<50
Beam Diameter (mm):
2.00 at Aperture
Beam Divergence (mrad):
0.35 Typical
Color:
Red
Focus Range (mm):
25mm - ∞

Electrical

Operating Current (mA):
≤50
Output Power (mW):
0.9
Power Stability (%):
<2
Output Power Tolerance (%):
±5
Modulation Frequency (kHz):
DC to 300kHz (at 95% modulation depth to -3dB)

Hardware & Interface Connectivity

Operating Voltage (V):
5 DC ±5%
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: Not Available
Japan: #59-099
Korea: Not Available
China: #59-099
Electrical Leads/ Pin Connections:
red (+V), black (-), yellow (Vcontrol), green/yellow (case)
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +45

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Stable Output
  • True On/Off Pulsed Control
  • Linear Amplitude or Time Modulation
  • Low Power Consumption
  • EMC/ESD Shielded
  • Focusable

Premier Laser Diode Modules use advanced circuits and components to eliminate unwanted variations in output. A single input allows the light intensity to be set using a simple resistor or voltage source. The output can be modulated rapidly with any arbitrary waveform. Premier Laser Diode Modules contain an industrial quality laser diode with built-in monitoring photodiode. An efficient processor-controlled driver circuit is fully protected and matched to the diode. The stable, adjustable focus lens mounting and case is electrically isolated from the electronics. A 4-way connector provides supply, control, and shielding inputs. The modules meet IEC60825 certification, in accordance with CDRH. Applications for these laser modules include vision systems, telemetry, sensors, laboratory testing, and dynamic lighting. 


A power supply, sold separately, is required for operation.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin