eo_logo
 
Product added to cart

0.8 OD, 25mm Dia., Precision Anti-Reflection (AR) Coated Absorptive ND Filter

Precision Absorptive Neutral Density (ND) Filters

×
Stock #16-061 15 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,096
Volume Pricing
Qty 1-10 ₹8,096 each
Qty 11-25 ₹7,318 each
Qty 26-49 ₹6,617 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Neutral Density Filter

Physical & Mechanical Properties

Diameter (mm):
25.00
Thickness (mm):
3.38 (nominal)
Clear Aperture (%):
90
Parallelism (arcsec):
<30

Optical Properties

Optical Density OD (Average):
0.8 ±10% @ 550nm
Glass/Filter Number:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ND Filter Glass
Coating:
BBAR (450-700nm)
Index of Refraction (nd):
1.50
Surface Quality:
80-50
Transmission (%):
15.85
Blocking Wavelength Range (nm):
400 - 700
Transmitted Wavefront, P-V:
λ/4
Coating Specification:
Ravg ≤1.0% @ 450 - 700nm @ 0°

Material Properties

Transformation Temperature (°C):
474

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Precision Anti-Reflection (AR) Coated Absorptive Neutral Density (ND) Filters feature SCHOTT NG Colored Glass substrates that are polished to achieve a transmitted wavefront distortion (TWFD) specification of λ/4. These filters are coated on both surfaces with an anti-reflection (AR) coating from 450 - 700nm, reducing back reflections and enabling filter stacking with less losses and artifacts. Precision Anti-Reflection (AR) Coated Absorptive Neutral Density (ND) Filters are available with optical densities from 0.1 to 4.0 and can be stacked together to achieve custom optical densities to meet application requirements. These neutral density filters are available in 25mm diameter or 50mm square sizes and are ideal for machine vision, imaging, or low power laser applications.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin