eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.5X M Series Fixed Magnification Non-Telecentric Lens

×
Stock #87-531 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹34,800
Qty 1+
₹34,800
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Length (mm):
56.11
Filter Thread:
M25.5 x 0.50 (Female)
Maximum Diameter (mm):
30
Resolution:
75 lp/mm @ >20%
Maximum Rear Protrusion (mm):
0
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.039
Number of Elements (Groups):
5 (4)
Typical Distortion @ 588nm (%):
<0.1
Type:
Fixed Magnification Lens
Primary Magnification PMAG:
0.5X
Maximum Sensor Format:
2/3"
Working Distance (mm):
100.1
Mount:
C-Mount
Style:
Non-Telecentric, Fixed Magnification
Aperture (f/#):
f/4 - f/22
Coating Specification:
λ/4 MgF2 @ 550nm
Entrance Pupil Position (mm):
22.56
Object Space Principal Plane (mm):
13.59
Image Space Principal Plane (mm):
-16.06
Field of View at Max Sensor Format:
Horizontal: 17.4mm - 7.8°
Vertical: 13mm - 5.8°
Diagonal: 21.7mm - 9.7°
Maximum Distortion (%):
0.08
FOV @ Max Sensor Format, H x V (mm):
17.6 x 13.2
Exit Pupil Position (mm):
-8.74
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Variable Magnication Lens
  • Up to 5 MegaPixels, 3.45m Pixel Size Sensors
  • ⅔", C-Mount Lens

TECHSPEC® M Series Variable Magnification Lenses are designed for applications that may require constant adjustment of a system’s field of view. Each lens provides a range of magnications that users can adjust or lock down with a set screw. With coverage for up to ⅔" format sensors, these lenses feature compact, C-mount compatible designs for easy system integration. TECHSPEC® M Series Variable Magnification Lenses also include an adjustable iris to control light throughput and improve image quality. These lenses are ideal for use in high magnication machine vision and factory automation.

Note: Customized magnication versions are also available to meet volume requirements. Please contact technical support to discuss your specific requirements.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin