eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.5mm Brass Spacer Ring SM1

Lens Tube Brass Spacer Rings

×
Stock #35-744 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹274 ₹548
Qty 1-5
₹274 ₹548
Qty 6+
₹257 ₹513
Volume Pricing
Request Quote
Get Product Downloads
Type:
Spacer Ring
Function:
Spacer Ring
Outer Diameter (mm):
25.4
Thickness (mm):
0.50
Inner Diameter (mm):
22.0

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

  • Blackened Brass Construction
  • For Precise Spacing Between Optical Components Within SM1 and SM05 Tubes
  • Thicknesses from 0.25mm to 50mm Available

Our TECHSPEC® SM Brass Spacer Rings are designed for use with TECHSPEC SM Lens Tubes for spacing individual optics. These brass spacer rings offer a blackened design for internal stray light reduction, along with tight tolerances to ensure precision spacing between optical components. Combinations of different thicknesses can be used to meet any spacing requirements. TECHSPEC SM Brass Spacer Rings offer a range of spacing options from 0.25mm to 50mm and can be used in any SM1 or SM05 which accepts 25.4mm or 12.7mm diameter optics.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin