eo_logo
 
Product added to cart

LightPath 354350 | 4.7mm Dia., 0.43 NA, BBAR (600-1050nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #83-579 Contact Us
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,393 ₹5,655
Qty 1-10
₹3,393 ₹5,655
Qty 11+
₹3,002 ₹5,003
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
4.70 ±0.015
Effective Focal Length EFL (mm):
4.50 @ 980nm
Numerical Aperture NA:
0.43
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
980
Coating:
BBAR (600-1050nm)
Coating Specification:
Rabs <1.0% @ 600 - 1050nm
Surface Quality:
40-20
Clear Aperture CA (mm):
3.7
Edge Thickness ET (mm):
2.77
Center Thickness CT (mm):
3.65 ±0.04
f/#:
1.16
Bevel:
Protective bevel as needed
Lightpath Lens Code:
354350
Operating Temperature (°C):
≤200
Type:
Aspheric Lens
Wavelength Range (nm):
600 - 1050
Typical Applications:
Collimate or Focus Laser Light
Working Distance (mm):
2.2
Conjugate Distance:
Infinite
Transmitted Wavefront Error (λ, RMS):
< 0.07

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin