eo_logo
 
Product added to cart

0.40 NA, 4.0mm FL, RPO IR Molded Glass Aspheric Lens

×
Stock #73-677 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,875
Qty 1+
₹10,875
Volume Pricing
Request Quote

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
10.00 ±0.025
Clear Aperture CA (mm):
5.25
Center Thickness CT (mm):
6.00
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
4.00
Numerical Aperture NA:
0.4
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
IG6
Coating:
BBAR (800-1200)
Coating Specification:
Ravg <1% @ 800 - 1200, 0 - 30° AOI
Surface Quality:
80-60
f/#:
0.4
Wavelength Range (nm):
800 - 1200
Working Distance (mm):
8.34

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Precision Infrared Glass Molded Lenses
  • Ideal for High Volume Production Requirements
  • Constructed with IG6 Infrared Glass Substrates

Rochester Precision Optics (RPO) Infrared Molded Glass Aspheric Lenses offer several key benefits, including high precision, >99% transmission, and improved performance by reducing optical aberrations, leading to smaller spot sizes and sharper images. Cost-effective molding processes enable options for high-quantity OEM integration while maintaining consistent specifications. Rochester Precision Optics (RPO) Infrared Molded Glass Aspheric Lenses are available with 4.00 and 6.50mm focal lengths and are AR coated for >99% transmission from 800 - 1200nm. Their lightweight form factor, small diameter, and reduced thickness allow these molded aspheric lenses to be integrated into cameras, aerospace systems, measurement systems, biomedical instrumentation, and handheld optical tools.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin