eo_logo
 
Product added to cart

0.3 OD 25mm Diameter VUV ND Filter

×
Stock #20-131 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹44,805
Qty 1-5
₹44,805
Qty 6+
₹40,307
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Neutral Density Filter

Physical & Mechanical Properties

Diameter (mm):
25.00
Thickness (mm):
3.00 ±0.10
Clear Aperture (%):
80.00
Parallelism (arcsec):
1

Optical Properties

Optical Density OD (Average):
0.3 ±0.07
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
UV Grade MgF2
Coating:
Metallic Based ND, with Dielectric Over-Coat
Surface Quality:
40-20
Transmission (%):
50.00
Blocking Wavelength Range (nm):
120 - 200
Transmitted Wavefront, P-V:
λ/4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Consistent Transmission from 120-200nm
  • Optical Densities Ranging from 0.3 to 3.0
  • Ideal for Raman Spectroscopy and Excimer Lasers

VUV Neutral Density (ND) Filters are used to attenuate light in the Vacuum UV (VUV) range of 120-200nm and are coated on Magnesium Fluoride (MgF2) substrates to deliver consistent transmission within that range. Metallic films, over-coated with a dielectric protective layer, ensure a high-quality filter coating for reliable performance. These filters are calibrated at strong spectral lines over the range of 120-200nm, making them suitable for applications utilizing the Lyman-alpha 121.6nm line and molecular hydrogen emission band at 157.8 and 160.8nm. VUV Neutral Density (ND) Filters are ideal for a range of spectroscopic and Excimer laser-based applications.

Related Products

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin