eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.3 OD 25mm Dia UV-NIR ND Filter

UV-NIR Neutral Density Filters

×
Stock #88-270 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,897 ₹14,529
Qty 1-5
₹10,897 ₹14,529
Qty 6+
₹9,775 ₹13,033
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 +0.0/-0.2
Optical Density OD (Average):
0.3
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Metallic Based ND
Surface Quality:
40-20
Thickness (mm):
3.00 ±0.10
Transmission (%):
50.0
Type:
Neutral Density Filter
Blocking Wavelength Range (nm):
190 - 1700
Clear Aperture (%):
80.00
Transmitted Wavefront, P-V:
λ/4
Optical Density Tolerance (%):
±10
Parallelism (arcsec):
<5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Constant Transmission from 190 – 1700nm
  • Can be Stacked to Create Intermediate Density Values
  • Multiple Optical Densities Available

TECHSPEC® UV-NIR Neutral Density (ND) Filters are used to attenuate light from the ultraviolet to the near-infrared. TECHSPEC® UV-NIR ND Filters feature excellent parallelism with superior surface characteristics to provide constant, ultra-broadband performance from 190 – 1700nm. These ND filters are ideal for a range of applications including spectroscopy, machine vision, or ellipsometry, or for use with low power lasers. TECHSPEC® UV-NIR Neutral Density (ND) Filters can be stacked to obtain a range of optical densities.

Note: UV-NIR Neutral Density Filter kit includes all optical densities. Filter coating is fragile and should be handled with care. Use non-contact cleaning methods only.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin