eo_logo
 
Product added to cart

0.25 NA 11.00mm FL Uncoated, Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #46-343 Clearance 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,656
Qty 1-10
₹7,656
Qty 11+
₹6,743
Volume Pricing
Request Quote
Get Product Downloads
Center Thickness CT (mm):
5.0000000000
Clear Aperture CA (mm):
5.50
Coating:
Uncoated
Diameter (mm):
7.2000000000 ±0.015
Effective Focal Length EFL (mm):
11.0000000000 @ 633nm
Edge Thickness ET (mm):
4.210
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Magnification:
Infinite
Numerical Aperture NA:
0.25
Operating Temperature (°C):
≤200
Index of Refraction nd:
1.603
Surface Quality:
40-20
Type:
Aspheric Lens
Typical Applications:
Collimate or Focus Laser Light
Working Distance (mm):
7.920
Focal Length Tolerance (%):
±1
Center Thickness Tolerance (mm):
±0.05
Transmitted Wavefront, P-V:
Diffraction Limit
Abbe Number (vd):
50.22
Lightpath Lens Code:
352220
Wavelength Range (nm):
350 - 2000
Focal Length Specification Wavelength (nm):
633.00
f/#:
2.00
Asphere Figure Error (μm RMS):
Diffraction Limited Transmitted Wavefront

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

May be available in limited quantities, or require a minimum purchase quantity. Contact us for more information.

Product Family Description

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin