eo_logo
 
Product added to cart

LightPath 354064 | 6mm Dia., 0.24 NA, BBAR (1050-1600nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #37-111 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,020
Volume Pricing
Qty 1-10 ₹7,020 each
Qty 11-49 ₹6,165 each
Need More? Request Quote
Product Downloads

Specifications

General

Compatible Window:
Thickness: 0.25 (t) (mm)
Material: BK7
Lightpath Lens Code:
354064
Type:
Aspheric Lens
Typical Applications:
Collimate or Focus Laser Light

Physical & Mechanical Properties

Diameter (mm):
6.00 ±0.015
Clear Aperture CA (mm):
5.2
Edge Thickness ET (mm):
2.59
Center Thickness CT (mm):
3.10 ±0.05
Bevel:
Protective as needed
Distance from Window to Lens (D) (mm):
8.706

Optical Properties

Effective Focal Length EFL (mm):
11.00 @ 633nm
Numerical Aperture NA:
0.24
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
633
Coating:
BBAR (1050-1600nm)
Coating Specification:
Rabs <1.0% @ 1050 - 1600nm
Surface Quality:
80-50
f/#:
2.50
Wavelength Range (nm):
1050 - 1600
Working Distance (mm):
9.3
Conjugate Distance:
Infinite
Transmitted Wavefront Error (λ, RMS):
< 0.09

Environmental & Durability Factors

Operating Temperature (°C):
≤200

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin