eo_logo
 
Product added to cart

0.22NA UV/VIS Patchcord 600 Micron Fiber w/ FC Connector

×
Stock #57-745 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,916
Qty 1+
₹13,916
Volume Pricing
Request Quote
Get Product Downloads
Acceptance Angle (°):
25.4
Cladding Diameter (μm):
660 ±13.2
Connector:
FC/PC
Minimum Bend Radius (mm):
132/66 (Continuous/Momentary)
Length (m):
1.50
Numerical Aperture NA:
0.22
Operating Temperature (°C):
-40 to +100
Core Diameter (μm):
600 ±12
Type:
Patchcord
Wavelength:
UV/VIS
Index of Refraction nd - Core:
1.458
Index of Refraction nd - Cladding:
1.441
Wavelength Range (nm):
190 - 1250
Numerical Aperture (NA) Tolerance:
±0.02
Jacket Material:
PVC Monocoil
Jacket Diameter (mm):
4.83

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

High Quality Fiber Patchcords are designed for UV-VIS (190 - 1250nm) or VIS-NIR (300 - 2400nm) ranges. These Patchcords are 1.5 meters in length with Nylon or Tefzel coatings. With core diameters ranging from 50 – 1000μm, these patchcords provide quality solutions for a variety of core sizes. High Quality Fiber Patchcords are available with SMA 905 or FC/PC connectors featuring a 0.22 numerical aperture. These Patchcords are ideal for applications requiring optimum transmission in the UV-VIS or VIS-IR wavelengths.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin