eo_logo
 
Product added to cart

0.22 NA VIS/NIR Patchcord 50 Micron Fiber w/ FC Connector

×
Stock #23-714 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹16,791
Qty 1-4
₹16,791
Qty 5+
₹15,138
Volume Pricing
Request Quote
Get Product Downloads
Connector:
FC/PC
Numerical Aperture NA:
0.22
Core Diameter (μm):
50
Wavelength:
VIS-IR
Length (m):
1.5
Operating Temperature (°C):
-40 to +100
Type:
Patchcord
Jacket Material:
PVC MONOCOIL (0.112" OD)
Coating Type:
Nylon
Fiber Cable Type:
Multimode

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

High Quality Fiber Patchcords are designed for UV-VIS (190 - 1250nm) or VIS-NIR (300 - 2400nm) ranges. These Patchcords are 1.5 meters in length with Nylon or Tefzel coatings. With core diameters ranging from 50 – 1000μm, these patchcords provide quality solutions for a variety of core sizes. High Quality Fiber Patchcords are available with SMA 905 or FC/PC connectors featuring a 0.22 numerical aperture. These Patchcords are ideal for applications requiring optimum transmission in the UV-VIS or VIS-IR wavelengths.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin