eo_logo
 
Product added to cart

0.22 NA UV/VIS Patchcord 400 Micron Fiber w/ FC Connector

×
Stock #23-709 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹19,618
Volume Pricing
Qty 1-4 ₹19,618 each
Qty 5-10 ₹17,672 each
Qty 11+ ₹15,687 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Patchcord
Fiber Cable Type:
Multimode

Physical & Mechanical Properties

Length (m):
1.5
Core Diameter (μm):
400
Jacket Material:
PVC MONOCOIL (0.190" OD)

Optical Properties

Coating Type:
Nylon
Numerical Aperture NA:
0.22
Wavelength:
UV-VIS

Hardware & Interface Connectivity

Connector:
FC/PC

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +100

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

High Quality Fiber Patchcords are designed for UV-VIS (190 - 1250nm) or VIS-NIR (300 - 2400nm) ranges. These Patchcords are 1.5 meters in length with Nylon or Tefzel coatings. With core diameters ranging from 50 – 1000μm, these patchcords provide quality solutions for a variety of core sizes. High Quality Fiber Patchcords are available with SMA 905 or FC/PC connectors featuring a 0.22 numerical aperture. These Patchcords are ideal for applications requiring optimum transmission in the UV-VIS or VIS-IR wavelengths.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin