eo_logo
 
Product added to cart

0.19 - 20μm, 300W, Thermopile Wireless Power & Energy Detector

0.19 - 20μm, 300W, Thermopile Wireless Power & Energy Detector

×
Stock #17-210 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,61,000
Qty 1+
₹2,61,000
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Cooling Method:
Fan Cooled
Maximum Incident Energy Density (J/cm2):
1
Compatible Meters:
Not Required

Physical & Mechanical Properties

Dimensions (mm):
121.1 x 92 x 116.8
Weight (g):
1410
Weight (kg):
1.41
Active Area (mm):
55

Optical Properties

Wavelength Range (nm):
190 - 20000
Wavelength Range (μm):
0.19 - 20

Sensor

Type of Sensor:
Thermopile

Electrical

Maximum Incident Beam Power (mW):
300,000
Maximum Incident Beam Power (W):
300
Maximum Incident Power Density (W/cm2):
45,000
Maximum Incident Power Density (kW/cm2):
45
Noise Level:
15 mW

Hardware & Interface Connectivity

Computer Interface:
Bluetooth®

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Bluetooth® Wireless, All-in-One Detector and Meter Solutions
  • Monitor Laser Beam Properties via Gentec-EO BLU App (Available for iOS and Android) or PC Software
  • Long Battery Life of Up to 5 Days with Continuous Use
  • Wired Power and Energy Detectors Also Available

Edmund Optics® Wireless Power and Energy Detectors combine a detector and meter with Bluetooth® technology to provide a convenient, all-in-one solution for laser beam analysis. These detectors are operated by either the Gentec-EO BLU app (available for iOS and Android) or via PC with the included Bluetooth receptor and PC-Gentec-EO software. Measurements can be taken up to 30m away from the detector, depending on the physical environment, with the same performance as a wired detector/meter combination. Edmund Optics® Wireless Power and Energy Detectors are compatible with incident beam powers up to 300W and are ideal for labs looking to simplify their laser measurement setups by reducing the number of cables and devices. These detectors have a long battery life of up to 5 days with continuous use and are rechargeable via USB.

Related Products

Resources

Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Beam Combining for Increased Power

When measuring minuscule particles, many advanced Life Science applications require more power than one laser produces.

View Now

Pockels Cell

Beam Quality and Strehl Ratio

There are several metrics used to describe the quality of a laser beam including the M2 factor, the beam parameter product, and power in the bucket

View Now

Laser Resonator Modes

The length of a laser resonator determines the laser’s resonator modes, or the electric field distributions that cause a standing wave in the cavity.

View Now

Simplifying Laser Alignment

Many challenges can arise when aligning a laser beam; knowing specific tips and tricks can help simplify the process. Learn more at Edmund Optics.

View Now

Aligning Mount for AdlOptica Beamshapers

Properly aligning the mechanical mount for AdlOptica laser beam shapers from Edmund Optics is critical for maximizing throughput and performance.

View Now

I am using my laser to________, what goggles can you recommend for my application?

Can I see the laser when using safety goggles?

Can I purchase laser safety stickers from Edmund Optics?

How to Align a Laser System

Join Chris Williams as he briefly explains the basics of how to align a laser system onto a target.

View Now

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Laser

Laser Damage Threshold

Fundamentals of Lasers

Lasers can be used for a variety of applications. Learn how lasers work, different elements, and the differences between laser types at Edmund Optics.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin