eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.184X, 2/3" C-Mount TitanTL® Telecentric Lens

TitanTL® Telecentric Lens

TitanTL® Telecentric Lens

TitanTL® Telecentric Lens
×
Stock #34-005 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,06,575
Volume Pricing
Qty 1+ ₹1,06,575 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
TitanTL® Series
Type:
Telecentric Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
145.50
Maximum Diameter (mm):
79
Weight (kg):
0.74
Rear Filter Diameter (mm):
25.4

Optical Properties

Horizontal Field of View, 2/3" Sensor:
47.8mm
Horizontal Field of View, 1/1.8" Sensor:
39.1mm
Horizontal Field of View, 1/2" Sensor:
34.7mm
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0115
Resolution, Image Space:
70 lp/mm @ 36% (MTF, open)
Number of Elements (Groups):
6 (4)
Primary Magnification PMAG:
0.184X
Telecentric Lens Magnification:
0.18
Working Distance (mm):
110
FOV @ Max Sensor Format, H x V (mm):
47.8 x 35.9
Aperture (f/#):
f/8 - f/22
Coating:
λ/4 MgF2
Depth of Field (mm):
±11.5mm (20% @ 20 lp/mm, open)
Magnification:
0.184X
Resolution, Image Space MTF @ F8:
70 lp/mm @ 36%
Typical Distortion @ 520nm (%):
<0.05
Typical Telecentricity @ 520nm (°):
<0.1
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
M72 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Large Field of View Telecentric Lens
  • Up to 31.4 MegaPixels, 3.45μm Pixel Size Sensors
  • Full Frame (35mm), C-Mount, T-Mount, M58-Mount, F-Mount Telecentric Lens
  • Magnification from 0.037X to 0.377X

TECHSPEC® TitanTL® Telecentric Lenses are designed for machine vision systems and metrology applications that require a large field of view. These lenses feature large maximum sensor formats, a variety of working distance and magnification options, and a rear filter holder on the back of the lenses to allow for easy filter integration. On our 118mm, 182mm and 242mm FOV versions, the integrated mounting flange allows for ease of securing each lens without requiring an additional mount and provides an easy to locate reference plane. TECHSPEC® TitanTL® Telecentric Lenses contain shims that provide adjustment for variation in camera sensor location, an adjustable iris and a 3 set screw lens mount for simple rotational alignment to the camera. Typical applications include automotive and electronic inspection, measurement and gauging applications.

These lenses won the Silver Level 2017 Innovators Award.

Note: Detailed inspection reports included with each lens.

Technical Information

#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Distortion Plot
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Distortion Plot
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Relative Illumination Plot
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Relative Illumination Plot
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Telecentricity Plot
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Telecentricity Plot
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f8
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f8
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f8
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f8
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f10
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f10
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f10
#34-005, 0.184X, 2/3" C-Mount TitanTL® Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f10
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin