eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.15X MercuryTL™ Liquid Lens Telecentric Lens

0.15X MercuryTL™ Liquid Lens Telecentric Lens, #36-188

0.15X MercuryTL™ Liquid Lens Telecentric Lens, #36-188
×
Stock #36-188 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,29,717
Qty 1+
₹1,29,717
Volume Pricing
Request Quote
Get Product Downloads
Length excluding Threads (mm):
186.70
Horizontal Field of View, 1/2" Sensor:
41.2mm
Filter Thread:
M62 x 0.75 (Female)
Weight (g):
405
Horizontal Field of View, 1/3" Sensor:
30.9mm
Stock No. of Mounting Clamp:
#56-871 Sold Separately
Note:
MercuryTL™
Typical Telecentricity @ 588nm (°):
<0.050
Typical Distortion @ 588nm (%):
<0.9
Mounting Diameter (mm):
65
Type:
Telecentric Lens
Primary Magnification PMAG:
0.15X
Maximum Sensor Format:
1/2"
Working Distance (mm):
169 - 265
Mount:
C-Mount
Aperture (f/#):
f/10
FOV @ Max Sensor Format, H x V (mm):
41.2 x 30.9
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Liquid Lens for Extended Depth of Field Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Up to 2/3", C-Mount Telecentric Lens
  • Magnification from 0.15X to 0.75X

TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses combine the capabilities of a telecentric lens with the flexibility of a liquid lens. These lenses combine the unique feature of telecentric lenses, eliminating parallax (or perspective) error, with a liquid lens, allowing for the focus to be electronically controlled. This combination provides quick working distance adjustment, while maintaining telecentricity, distortion, and image performance throughout the entire working distance range. TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses are ideal for gauging, measurement, and placement applications where quick depth of field adjustment is required.

As the liquid lens is used to focus the telecentric lens, its curvature changes. As its curvature changes, there will be small changes in the ray angles in the rear of the lens (incident on the image sensor). As a result, there are small field of view changes over the working distance range as the liquid lens refocuses the lens. However, the front (object space) ray angles are unaffected by the liquid lens changing curvature, allowing the telecentric lens to maintain telecentricity over the entire working distance range.

Note: Hirose cables and Liquid Lens Driver sold separately.

#36-188, 0.15X MercuryTL™ Liquid Lens Telecentric Lens, Distortion Plot
#36-188, 0.15X MercuryTL™ Liquid Lens Telecentric Lens, Distortion Plot
#36-188, 0.15X MercuryTL™ Liquid Lens Telecentric Lens, Relative Illumination Plot
#36-188, 0.15X MercuryTL™ Liquid Lens Telecentric Lens, Relative Illumination Plot
#36-188, 0.15X MercuryTL™ Liquid Lens Telecentric Lens, Telecentricity Plot
#36-188, 0.15X MercuryTL™ Liquid Lens Telecentric Lens, Telecentricity Plot
#36-188, 0.15X MercuryTL™ Liquid Lens Telecentric Lens, Modulated Transfer Function (MTF) Plot, 240mm Working Distance, f10
#36-188, 0.15X MercuryTL™ Liquid Lens Telecentric Lens, Modulated Transfer Function (MTF) Plot, 240mm Working Distance, f10
#36-188, 0.15X MercuryTL™ Liquid Lens Telecentric Lens, Depth of Field Plot, 240mm Working Distance, f10
#36-188, 0.15X MercuryTL™ Liquid Lens Telecentric Lens, Depth of Field Plot, 240mm Working Distance, f10
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin