eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.15X - 0.5X M Series Non-Telecentric Lens

×
Stock #87-536 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹45,240
Volume Pricing
Qty 1+ ₹45,240 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Variable Magnification Lens
Style:
Non-Telecentric, Variable Magnification

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
59.20
Maximum Diameter (mm):
32
Weight (g):
101
Maximum Rear Protrusion (mm):
1.92

Optical Properties

Field of View at Max Sensor Format:
Horizontal: 61.6 - 17.6mm - 15.8°
Vertical: 61.6 - 13.2mm - 11.8°
Diagonal: 46.9 - 22.0mm - 19.8°
Resolution:
75 lp/mm @ >20%
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0587
Number of Elements (Groups):
5 (4)
Typical Distortion @ 588nm (%):
<0.1
Primary Magnification PMAG:
0.15X - 0.5X
Working Distance (mm):
50 - 179.8
FOV @ Max Sensor Format, H x V (mm):
58.7 x 44.0 - 17.6 x 13.2
Aperture (f/#):
f/2.8 - f/22
Coating Specification:
λ/4 MgF2 @ 550nm
Entrance Pupil Position (mm):
30.1
Object Space Principal Plane (mm):
28.92
Image Space Principal Plane (mm):
-16.17
Maximum Distortion (%):
0.05
Exit Pupil Position (mm):
-15.04
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M25.5 x 0.50 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Details

  • Variable Magnication Lens
  • Up to 5 MegaPixels, 3.45m Pixel Size Sensors
  • ⅔", C-Mount Lens

TECHSPEC® M Series Variable Magnification Lenses are designed for applications that may require constant adjustment of a system’s field of view. Each lens provides a range of magnications that users can adjust or lock down with a set screw. With coverage for up to ⅔" format sensors, these lenses feature compact, C-mount compatible designs for easy system integration. TECHSPEC® M Series Variable Magnification Lenses also include an adjustable iris to control light throughput and improve image quality. These lenses are ideal for use in high magnication machine vision and factory automation.

Note: Customized magnication versions are also available to meet volume requirements. Please contact technical support to discuss your specific requirements.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin