eo_logo
 
Product added to cart

LightPath 354430 | 2mm Dia., 0.15 NA, BBAR (350-700nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #83-546 Clearance 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,825 ₹3,650
Qty 1+
₹1,825 ₹3,650
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
2.00 ±0.015
Effective Focal Length EFL (mm):
5.00 @ 1550nm
Numerical Aperture NA:
0.15
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
1550
Coating:
BBAR (350-700nm)
Coating Specification:
Ravg ≤0.5% @ 350 - 700nm
Surface Quality:
40-20
Clear Aperture CA (mm):
1.6
Edge Thickness ET (mm):
0.86
Center Thickness CT (mm):
0.99 ±0.010
f/#:
3.33
Bevel:
Protective bevel as needed
Lightpath Lens Code:
354430
Operating Temperature (°C):
≤200
Type:
Aspheric Lens
Wavelength Range (nm):
350 - 700
Typical Applications:
Collimate or Focus Laser Light
Working Distance (mm):
4.37
Conjugate Distance:
Infinite
Transmitted Wavefront Error (λ, RMS):
< 0.173

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin