eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.124X, 4/3" C-Mount TitanTL® Telecentric Lens

TitanTL® Telecentric Lens

TitanTL® Telecentric Lens

TitanTL® Telecentric Lens
×
Stock #34-017 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,90,978
Qty 1+
₹3,90,978
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Horizontal Field of View, 1/2" Sensor:
51.8mm
Horizontal Field of View, 2/3" Sensor:
71.2mm
Weight (kg):
7.12
Horizontal Field of View, 1" Sensor:
103.6mm
Maximum Image Circle (mm):
21.60
Numerical Aperture NA, Object Side:
0.0056
Stock No. of Mounting Clamp:
#28-641 (Sold Separately)
Resolution, Image Space:
50 lp/mm @ 40% (MTF, open)
Horizontal Field of View, 4/3" Sensor:
140.1mm
Number of Elements (Groups):
6 (4)
Note:
TitanTL®
Horizontal Field of View, 1/1.8" Sensor:
58.3mm
Type:
Telecentric Lens
Primary Magnification PMAG:
0.124X
Maximum Sensor Format:
4/3"
Working Distance (mm):
284
Mount:
C-Mount
Aperture (f/#):
f/11 - f/22
Coating:
λ/4 MgF2
Depth of Field (mm):
±37.0mm (20% @ 20 lp/mm, open)
FOV @ Max Sensor Format, H x V (mm):
145.2 x 108.9
Rear Filter Diameter (mm):
25.4
Typical Distortion @ 520nm (%):
<0.07
Typical Telecentricity @ 520nm (°):
<0.1
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Large Field of View Telecentric Lens
  • Up to 31.4 MegaPixels, 3.45μm Pixel Size Sensors
  • Full Frame (35mm), C-Mount, T-Mount, M58-Mount, F-Mount Telecentric Lens
  • Magnification from 0.037X to 0.377X

TECHSPEC® TitanTL® Telecentric Lenses are designed for machine vision systems and metrology applications that require a large field of view. These lenses feature large maximum sensor formats, a variety of working distance and magnification options, and a rear filter holder on the back of the lenses to allow for easy filter integration. On our 118mm, 182mm and 242mm FOV versions, the integrated mounting flange allows for ease of securing each lens without requiring an additional mount and provides an easy to locate reference plane. TECHSPEC® TitanTL® Telecentric Lenses contain shims that provide adjustment for variation in camera sensor location, an adjustable iris and a 3 set screw lens mount for simple rotational alignment to the camera. Typical applications include automotive and electronic inspection, measurement and gauging applications.

These lenses won the Silver Level 2017 Innovators Award.

Note: Detailed inspection reports included with each lens.

#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Distortion Plot
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Distortion Plot
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Relative Illumination Plot
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Relative Illumination Plot
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Telecentricity Plot
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Telecentricity Plot
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Modulated Transfer Function (MTF) Plot, 284mm Working Distance, f11
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Modulated Transfer Function (MTF) Plot, 284mm Working Distance, f11
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Depth of Field Plot, 284mm Working Distance, f11
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Depth of Field Plot, 284mm Working Distance, f11
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Modulated Transfer Function (MTF) Plot, 284mm Working Distance, f16
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Modulated Transfer Function (MTF) Plot, 284mm Working Distance, f16
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Depth of Field Plot, 284mm Working Distance, f16
#34-017, 0.124X, 4/3" C-Mount TitanTL® Telecentric Lens, Depth of Field Plot, 284mm Working Distance, f16
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin