eo_logo
 
Product added to cart

0.1 OD, 25.4mm Dia., Reflective Neutral Density Filter

×
Stock #27-926 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,301
Qty 1+
₹1,301
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Neutral Density Filter

Physical & Mechanical Properties

Diameter (mm):
25.40 ±0.3
Thickness (mm):
1.00
Thickness Tolerance (mm):
±0.25
Parallelism (arcmin):
±3
Dimensional Tolerance (mm):
±0.3
Clear Aperture (%):
>90

Optical Properties

Optical Density OD (Average):
0.1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Borosilicate
Coating:
Metallic Based ND
Transmission (%):
79.00
Optical Density Tolerance (%):
±10

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Neutral density filters have constant density values across the surface. In stacks, the total density is the sum of each filter’s density. Neutral density filters are primarily used for the attenuation of light over a wide spectral range. They are often used in laser and photometer applications, where excessive power can cause damage or inaccurate results. Commercial Grade Reflective Neutral Density Filters offer commercial quality, at an affordable price. 

Note: Orient the mirrored side toward the source at an angle of incidence of 0°.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin