eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.08X GoldTL™ Telecentric Lens (Mount Included)

0.06X GoldTL™ Telecentric Lens (Mount Included)

0.06X GoldTL™ Telecentric Lens (Mount Included) #58-256 (0.73X) #55-348 (0.125X) #58-257 (0.36X) +7
×
Stock #17-204 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,66,009
Volume Pricing
Qty 1+ ₹3,66,009 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
GoldTL™ Series
Stock No. of Mounting Clamp:
#56-873, Included
Type:
Telecentric Lens
Special Type of Lens:
Focusable Telecentric

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
277.28
Length excluding Threads (mm):
277.28
Maximum Diameter (mm):
160.00

Optical Properties

Horizontal Field of View, 2/3" Sensor:
107.1mm
Horizontal Field of View, 1/1.8" Sensor:
87.5mm
Horizontal Field of View, 1/2" Sensor:
77.8mm
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0069
Resolution, Image Space MTF @ f/10:
70.6
Number of Elements (Groups):
10 (6)
Typical Telecentricity @ 588nm (°):
<0.0123
Typical Distortion @ 588nm (%):
0.038
Primary Magnification PMAG:
0.08X
Telecentric Lens Magnification:
0.08
Working Distance (mm):
170-220
FOV @ Max Sensor Format, H x V (mm):
107.1 x 80.2
Aperture (f/#):
f/6-f/25
Coating:
λ/4 MgF2
Depth of Field (mm):
± 80mm at f/10 (20% @ 20 lp/mm)
Magnification:
0.08X
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
M154 x 1.50 (Female)
Mount:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High Resolution Telecentric Lens for Measurement and Gauging
  • Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
  • Up to 2/3", C-Mount Telecentric Lens
  • Magnification from 0.06X to 1X

TECHSPEC® GoldTL™ Telecentric Lenses were designed specifically for machine vision and metrology applications. The unique focusable design allows for working distance adjustment, while still providing <0.2° telecentricity. These lenses also feature high resolutions, low distortions, and are available for ½” or 2/3” sensors. TECHSPEC® GoldTL™ Telecentric Lenses have a front filter thread for easy integration of color filters, polarizers or other mounted components. Both the iris and focusing adjustment positions can be fixed by set screws to remain secure in high vibration environments.

Technical Information

#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Distortion Plot
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Distortion Plot
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Relative Illumination Plot
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Relative Illumination Plot
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Telecentricity Plot
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Telecentricity Plot
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Modulated Transfer Function (MTF) Plot, 195mm Working Distance, f6
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Modulated Transfer Function (MTF) Plot, 195mm Working Distance, f6
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Depth of Field Plot, 195mm Working Distance, f6
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Depth of Field Plot, 195mm Working Distance, f6
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Modulated Transfer Function (MTF) Plot, 195mm Working Distance, f10
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Modulated Transfer Function (MTF) Plot, 195mm Working Distance, f10
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Depth of Field Plot, 195mm Working Distance, f10
#17-204, 0.08X GoldTL™ Telecentric Lens (Mount Included), Depth of Field Plot, 195mm Working Distance, f10
Telecentric Lens Mounting Clamp Dimensions
Stock No. A B C D E F G
#56-024 88mm 16mm 34mm 94mm 120mm 101.6mm 50mm
#56-025 85mm 17.5mm 32.5mm 91mm 120mm 101.6mm 48.5mm
#56-026 103mm 39.5mm 107mm 103mm 90mm 55.5mm
#56-027 134mm 55mm 148mm 134mm 122mm 81mm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin