eo_logo
 
Product added to cart

0 - 30°C Temp Range, Liquid Crystal Thermometers (10/Pack)

0 - 30°C Temp Range, Liquid Crystal Thermometers (10/Pack)

×
Stock #16-783 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,940
Qty 1-5
₹1,940
Qty 6+
₹1,714
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
0 to +30
Dimensions (mm):
12.5 x 45
Operating Temperature (°F):
32 - 86
Measurement Accuracy (°C):
±1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Reversible Color Change Thermometers
  • Instant Response and Continuous Readout
  • 30 Celsius Degrees Ranges between 0 to 120°C

Liquid Crystal Thermometers are self-adhesive temperature indicators with instant response that provide a continuous readout of temperature. These thermometers are divided into 7 elements, each corresponding to a 5 Celsius degrees increment of their specified temperature range. Each element changes in sequence of orange to yellow (below specified temperature), green (at specified temperature), and blue (above specified temperature). Liquid Crystal Thermometers are available with 30 Celsius degrees temperature ranges between 0 to 120°C and are ideal for drying, curing, process control, or general temperature monitoring applications. These thermometers are reversible and will change color in opposite order (blue, green, yellow, orange) as temperature decreases.

Liquid Crystal Thermometers are calibrated to turn green when the listed temperature is achieved. If green is not visible, the temperature will be midway between the elements that are blue and orange. Elements turn blue when they surpass their listed temperature and orange when they are just below their listed temperature.
Liquid Crystal Thermometers are calibrated to turn green when the listed temperature is achieved. If green is not visible, the temperature will be midway between the elements that are blue and orange. Elements turn blue when they surpass their listed temperature and orange when they are just below their listed temperature.

Technical Information

LIQUID CRYSTAL THERMOMETERS (°C/°F)
Element 1 Element 2 Element 3 Element 4 Element 5 Element 6 Element 7 Stock No.
0 / 32 5 / 41 10 / 50 15 / 59 20 / 68 25 / 77 30 / 86 #16-783
30 / 86 35 / 95 40 / 104 45 / 113 50 / 121 55 / 131 60 / 140 #16-784
60 / 140 65 / 149 70 / 158 75 / 167 80 / 176 85 / 185 90 / 194 #16-785
90 / 194 95 / 203 100 / 212 105 / 221 110 / 230 115 / 239 120 / 248 #16-786
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin