eo_logo
 
Product added to cart

Z-Axis Brackets for Ball Bearing Stages

×
  • Combine Ball Bearing Stages into 3 Axis Positioning Systems
  • Designs for 1.25, 1.75, 2.62, and 5" Stages
  • Aluminum Construction with Black Anodized Finish

We now offer a complete line of Z-axis brackets to combine ball bearing stages into three axis positioning systems. These brackets are currently included with all X-Y-Z low and standard profile stage configurations. By purchasing single-axis stages separately, the brackets can be used to configure your own X-Y-Z combination, using different drive options, travel options, and even standard or thru-hole mounting stage options. All brackets are designed for the same stage size and drive type (center or side). All Z-axis brackets include socket head cap screws (S.H.C.S.) to connect two ball bearing stages together; 4 screws for each bracket (#54-380 includes 6 screws; 2-Z, 4-Y). Brackets are designed for Z-axis mounting with tapped mounting holes to accept screws through the counterbored holes in stage bases. Y-axis mounting on the brackets is with clearance or counterbored holes for S.H.C.S. to connect directly to stage carriage mounting surfaces. Aluminum construction with black anodized finish. X-Y and X-Z configurations are possible. However, due to side locking screws and mounting stage configurations, not all options will work. All standard profile brackets have thru-hole clearance.

Note: #54-374 Z-Axis Plate for 1.75" Stages is for use with 1" or 25mm travel stages: #37-935, #37-936, #37-955, and #37-956.

Products

 Compatible Stage Size (inches)   Stage Type   Note   Compare   Stock Number   Price  Buy
1.25 Center Drive Low Profile
1.25 Center Drive Standard
1.25 Side Drive Low Profile
1.25 Side Drive Standard
1.75 Center Drive Low Profile
1.75 Center Drive Standard
1.75 Side Drive Low Profile
1.75 Side Drive Low Profile
1.75 Side Drive Standard
2.62 Center Drive Low Profile
2.62 Center Drive Standard
2.62 Side Drive Low Profile
2.62 Side Drive Standard
5.00 Center Drive Standard

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin